??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1156 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel A4 / with knob of stainless steel
Bill of material
22120.1156 Index Plunger
BESTNR
Ref. No.
22120.1156
POS
Position
D1
-0,02/-0,05 Bohrung H7
6 mm
D2
M12x1.5
L2
min.
6 mm
D3
22 mm
L1
48.0 mm
L3
22 mm
L4
6 mm
FEDERDRUCK
Spring load ≈ Initial
4.5
FEDERDRUCK2
Spring load ≈ End
16 N
TEMPMIN
Temneprature min
- °C
TEMPMAX
Temperature max
100 °C
G
Weight
60.4 g
Embedded user actions